歡迎
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
歡迎
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
目錄: Comet
Created: 24.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comet
H-150 UAP - HPP - High Pressure Pumps H SERIES
Comet
Series H
Powered by
CAD模型選擇
{comet/h/h_150_uap_asmtab.prj},{NB=P231553H14180},{CODE=P231553H14180},{SD=18},{ME=1500},{GR=2.9},{CS=517},{FLR=28.4 - 7.5},{PRS=2200 - 31900 - 220},{PWR=157.4 - 115.8},{MS=400 - 882},{PPATH=assemblys/h_150_uap_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
SD
Piston Diameter
[mm]
ME
Motor Engine
[rpm]
GR
Gear Ratio
ⁿ/ₐ
CS
Crankshaft
[rpm]
FLR
Flow rate
[l/min - US gpm]
PRS
Pressure
[bar - psi - MPa]
PWR
Power
[HP - kW]
MS
Mass
[kg - lb]
P231553H14160
P231553H14160
16
1500
2.9
517
22.5 - 5.9
2800 - 40600 - 280
158.3 - 116.4
400 - 882
P231563H14160
P231563H14160
16
1800
3.6
502
21.8 - 5.8
2800 - 40600 - 280
153.5 - 112.9
400 - 882
P231553H14180
P231553H14180
18
1500
2.9
517
28.4 - 7.5
2200 - 31900 - 220
157.4 - 115.8
400 - 882
P231563H14180
P231563H14180
18
1800
3.6
502
27.6 - 7.3
2200 - 31900 - 220
152.6 - 112.3
400 - 882
P231553H14200
P231553H14200
20
1500
2.9
517
35.1 - 9.3
1800 - 26100 - 180
159.0 - 116.9
400 - 882
P231563H14200
P231563H14200
20
1800
3.6
502
34.0 - 9.0
1800 - 26100 - 180
154.2 - 113.4
400 - 882
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處