歡迎
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
歡迎
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
目錄: Comet
Created: 24.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comet
H-200 SAP - HPP - High Pressure Pumps H SERIES
Comet
Series H
Powered by
CAD模型選擇
{comet/h/h_200_sap_asmtab.prj},{NB=P232062H14280},{CODE=P232062H14280},{SD=28},{ME=1800},{GR=3.79},{CS=475},{FLR=87.7 - 23.2},{PRS=1000 - 14500 - 100},{PWR=220.8 - 162.4},{MS=500 - 1103},{PPATH=assemblys/h_200_sap_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
SD
Piston Diameter
[mm]
ME
Motor Engine
[rpm]
GR
Gear Ratio
ⁿ/ₐ
CS
Crankshaft
[rpm]
FLR
Flow rate
[l/min - US gpm]
PRS
Pressure
[bar - psi - MPa]
PWR
Power
[HP - kW]
MS
Mass
[kg - lb]
P232052H14220
P232052H14220
22
1500
3.14
478
54.5 - 14.4
1470 - 21315 - 147
201.8 - 148.4
500 - 1103
P232062H14220
P232062H14220
22
1800
3.79
475
54.1 - 14.3
1470 - 21315 - 147
200.4 - 147.4
500 - 1103
P232052H14240
P232052H14240
24
1500
3.14
478
64.9 - 17.1
1300 - 18850 - 130
212.4 - 156.2
500 - 1103
P232062H14240
P232062H14240
24
1800
3.79
475
64.4 - 17.0
1300 - 18850 - 130
210.9 - 155.1
500 - 1103
P232052H14260
P232052H14260
26
1500
3.14
478
76.1 - 20.1
1200 - 17400 - 120
230.1 - 169.2
500 - 1103
P232062H14260
P232062H14260
26
1800
3.79
475
75.6 - 20.0
1200 - 17400 - 120
228.5 - 168.0
500 - 1103
P232052H14280
P232052H14280
28
1500
3.14
478
88.3 - 23.3
1000 - 14500 - 100
222.3 - 163.5
500 - 1103
P232062H14280
P232062H14280
28
1800
3.79
475
87.7 - 23.2
1000 - 14500 - 100
220.8 - 162.4
500 - 1103
P232052H14300
P232052H14300
30
1500
3.14
478
101.4 - 26.8
800 - 11600 - 80
204.2 - 150.2
500 - 1103
P232062H14300
P232062H14300
30
1800
3.79
475
100.7 - 26.6
800 - 11600 - 80
202.8 - 149.2
500 - 1103
P232052H14320
P232052H14320
32
1500
3.14
478
115.3 - 30.5
700 - 10150 - 70
203.3 - 149.5
500 - 1103
P232062H14320
P232062H14320
32
1800
3.79
475
114.5 - 30.3
700 - 10150 - 70
201.9 - 148.5
500 - 1103
P232052H14350
P232052H14350
35
1500
3.14
478
138.0 - 36.5
600 - 8700 - 60
208.5 - 153.3
500 - 1103
P232062H14350
P232062H14350
35
1800
3.79
475
137.0 - 36.2
600 - 8700 - 60
207.0 - 152.3
500 - 1103
P232052H14400
P232052H14400
40
1500
3.14
478
180.2 - 47.6
450 - 6525 - 45
204.2 - 150.2
500 - 1103
P232062H14400
P232062H14400
40
1800
3.79
475
179.0 - 47.3
450 - 6525 - 45
202.8 - 149.2
500 - 1103
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處